Siemens type SDV6 medium-voltage outdoor vacuum circuit breakers are available in voltage ratings from 15.5 kV to 38 kV. Siemens technology is proven in thousands of installations around the world. Add a Siemens protective relay to match any typical application and have a complete packaged solution.
| Circuit breaker type | Rated maximum voltage | Rated withstand voltages | Rated withstand voltages | Rated short-circuit and short-time current | Rated interrupting time [1] |
| Lightning impulse (BIL) | Power frequency | ||||
| kV, rms | kV [4] | Hz | kA, rms | ms / cycles | |
| 15.5-20 | 15.5 | 110 / 142 | 50 | 20 | 83 / 5 |
| 15.5-25 | 15.5 | 110 / 142 | 50 | 25 | 83 / 5 |
| 15.5-31.5 | 15.5 | 110 / 142 | 50 | 31.5 | 83 / 5 |
| 15.5-40 | 15.5 | 110 / 142 | 50 | 40 | 83 / 5 |
| 27.6-20 | 27.6 | 150 / 194 | 60 | 20 | 83 / 5 |
| 27.6-25 | 27.6 | 150 / 194 | 60 | 25 | 83 / 5 |
| 38.0-20 | 38.0 | 200 / 258 | 80 | 20 | 83 / 5 |
| 38.0-25 | 38.0 | 200 / 258 | 80 | 25 | 83 / 5 |
| 38.0-31.5 | 38.0 | 200 / 258 | 80 | 31.5 | 83 / 5 |
| 38.0-40 | 38.0 | 200 / 258 | 80 | 40 | 83 / 5 |
| Circuit breaker type | Rated continuous current | Rated transient recovery voltage (TRV)[2] | Rated transient recovery voltage (TRV)[2] | Rated permissible tripping delay time | Rated closing and latching current |
| uc TRV peak value | t3 time to voltage uc | Y | |||
| A, rms | kV | us | sec | kA, peak | |
| 15.5-20 | 1,200, 2,000 | 29.2 | 32 | 2 | 52 |
| 15.5-25 | 1,200, 2,000 | 29.2 | 32 | 2 | 65 |
| 15.5-31.5 | 1,200, 2,000, 3,000 | 29.2 | 32 | 2 | 82 |
| 15.5-40 | 1,200, 2,000, 3,000 | 29.2 | 32 | 2 | 104 |
| 27.6-20 | 1,200, 2,000 | 52.1 | 45 | 2 | 52 |
| 27.6-25 | 1,200, 2,000 | 52.1 | 45 | 2 | 65 |
| 38.0-20 | 1,200, 2,000 | 71.7 | 59 | 2 | 52 |
| 38.0-25 | 1,200, 2,000 | 71.7 | 59 | 2 | 65 |
| 38.0-31.5 | 1,200, 2,000 | 71.7 | 59 | 2 | 82 |
| 38.0-40 | 1,200, 2,000 | 71.7 | 59 | 2 | 104 |
| Nominal | Range close | Range trip | Close coil A | Trip coil [3] A | Spring charging motor A run (average) | Spring charging motor charging seconds |
| 48 Vdc | 36 - 56 | 28 - 56 | 2.1 | 11.4 / 30 | 8 | 10 |
| 125 Vdc | 90 - 140 | 70 - 140 | 1.0 | 5.4 / 7.4 | 4 | 10 |
| 250 Vdc | 180 - 280 | 140 - 280 | 0.5 | 2.1 / 4.2 | 2 | 10 |
| 120 Vac | 104 - 127 | 104 - 127 | 0.9 | ---- | 6 | 10 |
| 240 Vac | 208 - 254 | 208 - 254 | 0.4 | ---- | 3 | 10 |
[1] Optional 50 ms (three-cycles) with 48 Vdc, 125 Vdc or 250 Vdc trip voltage.
[2] TRV values are in accord with IEEE C37.06-2009 TRV peak value uc is roughly equal to historic E2 value in IEEE C37.06-2000. Value t3, time to voltage uc is approximately 1/1.138 times the T2 value in IEEE C37.06-2000.
[3] First value is for standard 83 ms / five-cycle interrupting time. Second value is for optional 50 ms / three-cycle interrupting time.
[4] First value is full-wave impulse withstand with circuit breaker open or closed. Second value is chopped-wave impulse withstand, applicable only with circuit breaker closed.
| Rating | A | B | C | D | E | F | G (Minimum) | G (Maximum) | H | I | J |
| 15.5 kV up to 2,000 A | 10.8 | 13.0 | 51.0 | 58.5 | 28.2 | 15.9 | 105.8 | 129.4 | 44.1 | 39.9 | 44.0 |
| 15.5 kV 3,000 A | 12.2 | 15.7 | 59.3 | 63.7 | 28.2 | 21.3 | 105.8 | 129.4 | 44.1 | 39.9 | 52.3 |
| All 27.6 kV | 12.2 | 15.7 | 59.3 | 58.5 | 28.2 | 15.9 | 106.3 | 129.9 | 44.1 | 39.9 | 52.3 |
| All 38 kV | 17.7 | 19.7 | 75.2 | 78.5 | 45.2 | 24.3 | 122.0 | 145.6 | 71.5 | 63.5 | 67.2 |