Features include:
| Historic "MVA" Class | Maximum Design Voltage kV | Rated Inter-rupting kA | Maximum Inter-rupting and Short-Time kA | Voltage Range Factor | Continuous Current 1 | Insulation Levels Dielectric 60 Hz | Insulation Levels Dielectric BIL | Close and Latch (kA) rms 1.55 KI | Close and Latch (kA) peak 2.6 KI |
| - - - - | 4.76 | 40 | 40 | 1.0 | 1,200, 2,000, 3,000 | 19 | 60 | 62 | 104 |
| - - - - | 4.76 | 50 | 50 | 1.0 | 1,200, 2,000, 3,000 | 19 | 60 | 78 | 130 |
| - - - - | 8.25 | 40 | 40 | 1.0 | 1,200, 2,000, 3,000 | 36 | 95 | 62 | 104 |
| - - - - | 15.0 | 25 | 25 | 1.0 | 1,200, 2,000 | 36 | 95 | 39 | 65 |
| - - - - | 15.0 | 40 | 40 | 1.0 | 1,200, 2,000, 3,000 | 36 | 95 | 62 | 104 |
| - - - - | 15.0 | 50 | 50 | 1.0 | 1,200, 2,000, 3,000 | 36 | 95 | 78 | 130 |
1 4,000 A fan-cooled available, using a 3,000 A circuit breaker together with a modified switchgear structure incorporating fan cooling equipment.
Type GMSG Vacuum Circuit Breaker
| Type | Height (H) | Width (W) | Depth (D) | Drawout Aisle (DA) |
| GM-SG-AR1 | 116.4 (2,957)4 | 40.0 (1,016)2,3 | 98.5 (2,502)3,5 | 72.0 (1,829) recommended6 |
| SGM-SG-AR | 135.6 (3,444) | 40.0 (1,016) | 179.8 (4,566) | 72.0 (1,829) included |
1 An exhaust system to direct arc-fault products outside of the switchgear room is supplied with each lineup of equipment.
2 Add 9.0" (229 mm) to length of lineup for end trims.
3The switchgear must have at least 6" (152 mm) horizontal clearance:
4 No obstructions permitted within 10" (254 mm) of top of switchgear structure.
5 Add 4.5" (114 mm) to depth for rear door.
6 72" (1,829 mm) aisle space recommended and allows room for interchange of circuit breakers. Minimum aisle space required for handling circuit breakers with lift truck is 65" (1,651 mm). Minimum aisle space required if all circuit breakers are at floor level is 55" (1,397 mm).