Siemens type GM-SG 5 kV, 7.2 kV and 15 kV metal-clad power switchgear assemblies with horizontal drawout type GMSG vacuum circuit breakers take advantage of the latest developments in vacuum interrupter technology. Up to two circuit breakers can be stacked in a single vertical section, allowing significant space savings.
The equipment meets or exceeds the latest standards of ANSI, IEEE and NEMA.
Type GM-SG switchgear is designed for use in industrial plants, commercial buildings, electric utility systems, cogeneration installations and other electrical systems. It is commonly used for protection and switching of transformers, motors, generators, capacitors, buses, distribution feeder lines and, in general, for protection of any medium-voltage power circuit.
Siemens‘ experience gained in over 80 years of supplying metal-clad switchgear in the U.S. has been captured in the type GM-SG design. The objective has been to incorporate features designed to provide safety, while simplifying operation, maintenance and minimizing installation cost.
The switchgear structure and the drawout vacuum circuit breaker are an integrated design, with dielectric, thermal and interruption integrity built directly into the basic design, not as an afterthought.
Features include:
| Type | Height (H) | Width (W) | Depth (D)4 | Drawout Aisle (DA) | Weight in lbs (kg) |
| Indoor GM-SG | 95.3 (2,419) | 36 (914) | 98.7 (2,507)5 | 72 (1,829) Recommended7 | 3,300 (1,497) |
| Shelter-Clad single-aisle SGM-SG | 114.8 (2,915) | 36 (914)3 | 173.4 (4,404)6 | 72.0 (1,829) Included | 5,000 (2,268) |
| Aisle-less non-walk-in OGM-SG | 113.6 (2,886) | 36 (914)3 | 101.9 (2,588)6 | 72 (1,829) Recommended7 | 3,950 (1,792) |
| Circuit Breaker Type | Continuous Current 1,200 A | Continuous Current 2,000 A | Continuous Current 3,000 A |
| 5-GMSG-40/5-GMSG-250 | 440 (200) | 650 (295) | 665 (302) |
| 5-GMSG-50/5-GMSG-350 | 455 (206) | 665 (302) | 670 (304) |
| 5-GMSG-63 | 809 (368) | 819 (372) | 824 (375) |
| 7-GMSG-40/7-GMSG-500 | 455 (206) | 665 (302) | 675 (306) |
| 15-GMSG-25/15-GMSG-500 | 430 (195) | 640 (290) | ---- |
| 15-GMSG-40/15-GMSG-750 | 445 (202) | 670 (304) | 675 (306) |
| 15-GMSG-50/15-GMSG-1000 | 460 (209) | 675 (306) | 680 (308) |
| 15-GMSG-63 | 819 (372) | 829 (377) | 834 (379) |
| 5-GMSG-GCB-40/15-GMSG-GCB-40 | 475 (215) | 685 (311) | 715 (324) |
| 5-GMSG-GCB-50/15-GMSG-GCB-50 | 825 (374) | 835 (379) | 865 (392) |
| 5-GMSG-GCB-63/15-GMSG-GCB-63 | 875 (397) | 900 (408) | 930 (427) |
1 Weight does not include circuit breakers. Add separately from Type GMSG Circuit Breaker Weight in lbs (kg) table.
2 Weight and dimensions are approximate.
3 Add 6" (152 mm) to each end of lineup for aisle extension 12" (304 mm) total.
4 Dimensions are approximate size of floor footprint. For outdoor equipment, enclosure overhangs floor frame. Refer to Footnote 7.
5 If indoor switchgear is installed on a raised housekeeping pad, the pad must not extend further than 3" (75 mm) from the front of the switchgear to avoid interference with the use of the portable lift truck.
6 Add roof and enclosure overhang:
Rear (cable side):
Non-walk-in: 3.6" (92 mm)
Shelter-Clad: 3.6" (92 mm).
Front (drawout side):
Non-walk-in: 3.7" (94 mm)
Shelter-Clad: 1.7" (43 mm).
7 72" (1,829 mm) aisle space recommended allows room for interchange of circuit breakers. Minimum aisle space is required for handling circuit breakers with lift truck is 65" (1,651 mm). Minimum aisle space required if all circuit breakers are at floor level is 55" (1,397 mm).
8 Approximate circuit breaker dimension (width X depth X height):
32" (813 mm) X 39" (991 mm) X 36" (914 mm). If packed for shipment separate from switchgear: 42" (1,067 mm) x 47" (1,194 mm) X 43" (1,092 mm).
9 Weight estimates are for circuit breaker only. Add 75 lbs (34 kg) if shipped separately packaged.
These ratings are in accordance with:
| Circuit Breaker Type1 | Maximum Design Voltage (V)2 kV rms | Voltage Range Factor (k)3 | Withstand Voltage Levels/ Power Frequency kV rms | Withstand Voltage Levels/ Lightning Impulse (BIL) kV crest | Continuous Current4 A rms | Short-Circuit (I)5,6 kA rms sym |
| 5-GMSG-40-xxxx-104 | 4.76 | 1.0 | 19 | 60 | 1,200, 2,000, 3,000, 4,000FC | 40 |
| 5-GMSG-50-xxxx-130 | 4.76 | 1.0 | 19 | 60 | 1,200, 2,000, 3,000, 4,000FC | 50 |
| 5-GMSG-63-xxxx-164 | 4.76 | 1.0 | 19 | 60 | 1,200, 2,000, 3,000, 4,000FC | 63 |
| 7-GMSG-40-xxxx-104 | 8.25 | 1.0 | 36 | 95 | 1,200, 2,000, 3,000, 4,000FC | 40 |
| 15-GMSG-25-xxxx-65 | 15 | 1.0 | 36 | 95 | 1,200, 2,000 | 25 |
| 15-GMSG-40-xxxx-104 | 15 | 1.0 | 36 | 95 | 1,200, 2,000, 3,000, 4,000FC | 40 |
| 15-GMSG-50-xxxx-130 | 15 | 1.0 | 36 | 95 | 1,200, 2,000, 3,000, 4,000FC | 50 |
| 15-GMSG-63-xxxx-164 | 15 | 1.0 | 36 | 95 | 1,200, 2,000, 3,000, 4,000FC | 63 |
| Circuit Breaker Type1 | Interrupting Time7 ms/cycles | Permissible Tripping Delay (y) Sec | Maximum Symmetrical Interrupting (I) kA rms sym | % dc Component | Short Time Current (I) (Three Seconds) kA rms | Closing and Latching (Momentary) Asymmetrical (1.55 x I) kA rms | Closing and Latching (Momentary) Peak (2.6 x I) peak |
| 5-GMSG-40-xxxx-104 | 83/5 | 2 | 40 | 47 | 40 | 62 | 104 |
| 5-GMSG-50-xxxx-130 | 83/5 | 2 | 50 | 47 | 50 | 78 | 130 |
| 5-GMSG-63-xxxx-164 | 83/5 | 2 | 63 | 47 | 63 | 98 | 164 |
| 7-GMSG-40-xxxx-104 | 83/5 | 2 | 40 | 47 | 40 | 62 | 104 |
| 15-GMSG-25-xxxx-65 | 83/5 | 2 | 25 | 47 | 25 | 39 | 65 |
| 15-GMSG-40-xxxx-104 | 83/5 | 2 | 40 | 47 | 40 | 62 | 104 |
| 15-GMSG-50-xxxx-130 | 83/5 | 2 | 50 | 47 | 50 | 78 | 130 |
| 15-GMSG-63-xxxx-164 | 83/5 | 2 | 63 | 47 | 63 | 98 | 164 |
Footnotes:
1 “xxxx” in type designation refers to the continuous current rating 1,200 A, 2,000 A or 3,000 A, as appropriate. The 4,000 A fan-cooled rating is achieved using a 3,000 A circuit breaker, in combination with fan cooling as indicated in Footnote 4.
2 Maximum design voltage for which the circuit breaker is designed and the upper limit for operation.Maximum design voltage for which the circuit breaker is designed and the upper limit for operation.
3 K is listed for information purposes only. For circuit breakers rated on a "constant kA" ratings basis, the voltage range factor is 1.0.K is listed for information purposes only. For circuit breakers rated on a "constant kA" ratings basis, the voltage range factor is 1.0.
4 4,000FC indicates that fan cooling is included in the switchgear structure for this rating. 4,000 A rating is not available in outdoor equipment. 4,000FC indicates that fan cooling is included in the switchgear structure for this rating. 4,000 A rating is not available in outdoor equipment.
5 All values apply to polyphase and line-to-line faults.All values apply to polyphase and line-to-line faults.
6 Standard duty cycle is O - 0.3s - CO - 3 min. - CO.Standard duty cycle is O - 0.3s - CO - 3 min. - CO.
7 Standard rating interrupting time is five-cycles (83 ms). Optional rated interrupting time of three-cycles (50 ms) is available (except with 24 Vdc tripping).Standard rating interrupting time is five-cycles (83 ms). Optional rated interrupting time of three-cycles (50 ms) is available (except with 24 Vdc tripping).
Standard accessories include:
Optional accessories include:
Test provisions, either a split plug jumper or a test cabinet, are available for testing the circuit breaker outside its cubicle.
The split plug jumper is used to bridge the secondary disconnects with a flexible cable, so the circuit breaker may be electrically closed and tripped with the control switch on the instrument panel while the circuit breaker is outside of its compartment. The test cabinet, including a control switch, is used for closing and tripping the circuit breaker at a location remote from the switchgear.