Siemens type SIMOSEC is medium-voltage metal-enclosed interrupter switchgear up to 27.6 kV and is used mainly in the construction and industrial markets. It features a very small footprint of less than 15" wide and 48" deep, which significantly reduces the real estate cost. This space saving modular design makes it ideal for use in high rise buildings, hospitals, airports, wind-farms and industrial facilities, such as: automotive, food, petroleum and chemicals.
| Rated Voltage | Rated Frequency | Rated Short-Duration Power-Frequency Withstand Voltage | Rated Lightning Impulse Withstand Voltage(BIL) | Rated Short-Time Withstand Current, Two Seconds | Fused Short-Circuit Current Rating (Fused Switch Panel Only) |
| kV | Hz | kV | kV | kA | kA |
| 5.0 | 50/60 | 19 | 60 | 25 | 63 |
| 8.25 and 15.0 | 50/60 | 36 | 95 | 25 | 63 |
| 27.6 | 50/60 | 60 | 125 | 20 | 20 |
| Rated Voltage | Maximum Fused Continuous Current (Not Equal to Fuse E Rating) | Maximum Fused Continuous Current (Not Equal to Fuse E Rating) | Maximum Fused Continuous Current (Not Equal to Fuse E Rating) | Main Bus Continuous Current Rating | Switch Disconnector | Switch Disconnector |
| kV | Single Fuse FS-1 A | Double Fuse FS-2 A | Triple Fuse FS-3 A | A | Continuous A | Interrupting A |
| 5.0 | 325 | 575 | 600 | 1,200 | 600 | 600 |
| 8.25 and 15.0 | 165 | 305 | 430 | 1,200 | 600 | 600 |
| 27.6 | 65 | 117 | 156 | 1,200 | 600 | 600 |
| Cable Switch CS | Fused Switch FS | Metering MT | Cable Connection CC | |
| Width | 14.8 (375)1]119.7 (500)[2] ----[5] |
14.8 (375)[1] 119.7 (500)[2]229.5 (750)[3] | 19.7 (500)[4] ----[5] 29.5 (750)[4] |
14.8 (375)[1]119.7 (500)[2] ----[5] |
| Depth | 48.4 (1,230) | 48.4 (1,230) | 48.4 (1,230) | 48.4 (1,230) |
| Height | 88.6 - 100.4 (2,250 - 2,850)[6] | 88.6 - 100.4 (2,250 - 2,850)[6] | 88.6 - 100.4 (2,250 - 2,850)[6] | 88.6 - 100.4 (2,250 - 2,850)[6] |
[1] Single cable or fuse
[2] Two cables or double-barrel fuse
[3] Three cables or triple-barrel fuse
[4] Width depends on equipment arrangement
[5] Section not available at this dimension.
[6] Depending upon arrangement.