Siemens offers a full line of IEEE C37.013 qualified medium-voltage vacuum generator circuit breakers for voltages up to 24 kV and generators up to 200 MW for both indoor and outdoor applications.
Circuit breakers applied to generator switching applications are subject to conditions quite different than those of a normal distribution circuit breaker used in industrial, commerical and utility systems. Distribution circuit breakers, whether of the outdoor substation type or of the drawout type for use in metal-clad switchgear, conform to IEEE C37.04 (basis of ratings), IEEE C37.06 (preferred ratings), IEEE C37.09 (testing) and IEEE C37.10 (application.
Circuit breakers applied on generators 10 MVA and above fall under IEEE C37.013a-2007, which recognizes the application differences between normal distribution circuit breaker switching and generator circuit breaker switching.
Features and benefits include:
Applications include:
For an in-depth view of medium-voltage generator applications, please refer to Siemens TechTopics:
TechTopics No. 44 - Anatomy of a short-circuit
TechTopics No. 71 - Generator circuit breakers
TechTopics No. 72 - Generator circuit breaker applications - delayed current zeroes
TechTopics No. 73 - Generator circuit breaker applications - transient recovery voltages.
| Description | Unit | Small Machines 10 MW to 80 MW | Mid-Range Machines 60 MW to 200 MW |
| Maximum design voltage | kV | 15 | 17.5/25 |
| Continuous current | A | 1,200/2,000/3,000/4,000 | 3,000/4,000/5,000/6,000 |
| Rated dielectric withstand power frequency | kV (1 min) | 38 | 50/60 |
| Rated dielectric withstand impulse | kV crest | 95 | 110/125 |
| Rated duty cycle | ---- | CO-30 min-CO | CO-30 min-CO |
| Rated short-circuit current system source | kA | 40/50/63 | 50/63/72 |
| Rated short-circuit current generator source | kA | 20/25/31.5 | 25/31.5/36 |
| Asymmetrical interrupting %dc component | % | 73/61/61 | 75/65/65 |
| Asymmetrical interrupting asymmetrical (ref) | kA rms | 57.5/72/83 | 73/86/98 |
| Short-circuit current (3 s) | kA | 40/50/63 | 50/63/72 |
| Close and latch capability | kA peak | 110/137/164 | 137/164/198 |
One of the distinguishing characteristics of applications to generator switching is that generators have a limited rotating inertia and slow down during short circuits. This introduces a problem. The ac component is no longer a constant rms value, but, in fact, decays. This condition is most severe with low-inertia machines, such as gas turbines, where the time constant of decay of the ac component can be faster than the corresponding dc decay. Under this condition, the superposition of the dc component on the ac component will result in a potentially long period in which the actual fault current does not pass through zero. This is a problem as circuit breakers, and especially vacuum circuit breakers, actually interrupt as the current passes through a normal current zero. This phenomenon is referred to in IEEE C37.013 as "delayed current zeroes" and is a condition for which the performance of the generator circuit breaker must be determined by testing.
Another difference is in the values of the system X/R ratio between distribution applications and generator applications. The basis of interrupting ratings and testing for distribution circuit breakers is a system X/R ratio of 17 (at 60 Hz) that gives a time constant of dc decay 45 ms. This, in a distribution application, the dc component is nearly completely decayed after just a few cycles.
However, the basis of rating for a generator circuit breaker is a system X/R ratio of 50 (at 60 Hz), which gives a time constant of dc decay at 133 ms, and hence the dc component decays very slowly. This means that the dc component of the current at the instant of interruption is much larger for a generator application than it would be in a distribution application.
Another aspect of a generator circuit breaker application is that the transient recovery voltage (TRV) across the contacts as the interrupter opens is much greater than for a distribution circuit breaker. For typical 15 kV distribution circuit breakers, the rate of rise of TRV during a symmetrical fault interruption at 100 percent of rating is 0.92 kV/µs. In contrast, for generator circuit breaker applications, the corresponding value is 3.2 to 4.5 kV/µs for systems ranging from 10 MVA up to 400 MVA (based on transformer size).