Siemens Energy Packaged Power Solutions (PPS) designs and manufactures power equipment centers (PECs), prefabricated modular skid-mounted enclosures for low- and medium-voltage switchgear, motor control center equipment, SCADA and other auxiliary equipment.
As a fully integrated power distribution system, our PECs are completely engineered, coordinated, manufactured, assembled and production tested at the Siemens facility.
With over 20 years of experience in delivering PECs to utility and industrial customers, PPS is equipped with the knowledge and capability to deliver almost any complex system requirement.
Packaging your project with Siemens PPS offers the following benefits:
Siemens PPS is centrally located in Houston, convenient to road, rail or water.
Siemens PPS products are built to applicable industry standards ANSI, IEEE, NEMA and NPFA.
Structural Professional Engineer calculations are provided with each project.
Siemens PPS solutions can include:
Siemens PPS can also offer a full-range of support services that include:
Siemens PPS offers two types of PECs:
SCP PEC features include:
SIP PEC features offered:
PEC options available:
Fire safety options available:
Personnel accommodations available: