Gasification offers one of the cleanest and most flexible ways of converting coal and low-grade fuels into high-value products – electricity, chemicals or synthetic fuels. Combining gasification with advanced gas turbines in Integrated Gasification Combined Cycle (IGCC) power plants results in a highly efficient technology for coal-based power generation. Gasification can offer environmentally friendly plants with lower emissions and the combination with readily available technology for CO₂ Capture and Storage (CCS).
The entrained-flow Siemens Fuel Gasifier (SFG) is able to convert a large range of fuels and is ideally suited for lower-rank fuels like lignite with high ash and moisture content. The technology with its unique cooling screen design and the efficient dry-feeding system is based on more than 30 years of continuous product development.
Siemens is entirely committed to delivering tailored technology that is more reliable, more efficient, more competitive, and easier to maintain. According to the customer’s needs, Siemens provides all services from engineering the Gasifier Island to key equipment, project execution and service solutions.
The Siemens Gasification Test Center is located at our headquarters in Freiberg, and is one of the most comprehensive gasification test facilities in the world. More than 60 different fuels have been tested so far, which gives Siemens a rich body of experience.
The centerpiece of the Siemens Gasification Test Center is a 5 MWth gasification reactor which is complemented by a range of feedstock preparation systems and related gas cleaning process units. At the Siemens Gasification Test Center, a broad range of test conditions can be simulated. It is used to:
The Siemens Gasification Test Center furthermore provides a test rig for high-pressure coal feeding. This test rig consists of a large-scale, fully equipped dry feeding system and can be used to find optimized feeding solutions. In particular, it allows the following aspects to be explored: