Rated power of Cast-Resin (dry-type) Transformers GEAFOL:
50 kVA to over 40,000 kVA (cooling system AN, AF, AFWF)
Rated voltage:
Up to 52 kV
Application:
Distribution Transformers, Power Transformers, Transformers for static converters (drives)
Advantages / characteristics of Cast-Resin (dry-type) Transformers GEAFOL:
Highest reliability, free of partial discharge up to twice the rated voltage. Moisture resistant. Low noise level. High efficiency, high mechanical strength, small size. Flexible connection, high overload capability. Environmentally friendly recycable. Designs for high and low ambient temperaturs (+/- 60°C).
GEAFOL Cast-Resin Transformers fulfill the highest defined environmental, climatic andfire behavior classes
E2, C2 and F1.
The voltage-regulating Cast-Resin Transformers connected on the load side of the medium-voltage power supply system feed the plant-side distribution transformers. The on-load tap-changer controlled transformers used in these medium-voltage systems need to have appropriately high ratings.
Rated power: up to 50 MVA
Rated voltage: up to 36 kV
Application: modern industrial plants, hospitals, test laboratories, shopping centers, skyscrapers and powerhouses.
These are special liquid immersed or GEAFOL Cast-Resin Transformers that are designed for the special demands of static converter operation.
Rated power: up to over 40 MVA
Rated voltage: up to 52 kV
When a neutral earthing reactor or earth-fault neutralizer is required in a 3-phase system and no suitable neutral is available, a neutral earthing must be provided by using a neutral earthing transformer.
Neutral earthing transformers are available for continuous operation or short-time operation. The zero impedance is normally low. They can be designed as liquid-filled or GEAFOL Cast-Restin Transformers
Rated power: all common power ratings available