For facilities using the Allis-Chalmers or Siemens type QA load break switch, Siemens’ up-to-date retrofit solution, the QR Switch Module – available in both 5kV and 15kV – offers an excellent opportunity to extend the useful life of you existing load break switches, improve reliability, and end your search for replacement parts. Siemens can also develop a replacement for QB upon request.
With the Siemens QR Switch Module, you can take advantage of more modern technology and engineering upgrades. The QR Switch Module is also very cost-effective when compared to full switch replacement (typically less than half the price of a new installation). Whether your present indoor or outdoor switch installation is industrial, utility, commercial, or institutional, the versatile QR Switch Module can bring your equipment current with today’s standards.
Access maintenance manuals, tips and technical information on current and out of production T&D equipment.