Siemens provides cost effective remote breaker racking solutions to keep operators clear of the arc flash zone during breaker racking.
In order to improve operator safety, Siemens offers a cost effective field modification to convert type D and F switchgear to a closed-door, remote rack design. This modification provides a cost effective solution to keep operators clear of the arc flash zone during breaker racking.
Original floor-mounted lever racking, commonly used on type D and F switchgear, required the operator to stand in front of the breaker with panel door open.
Following the field modification, the breaker can be racked in and out while the operator stands outside the arc flash zone.
The closed-door remote racking option requires the above mentioned cell and breaker additions, as well as a minor front panel modification to accept a torque-regulated motor. The motor can be moved from one position to the next, thus only one motor device is required.
In order to improve operator safety, Siemens offers a field modification to convert 5 - 38kV type GM switchgear to a remote rack design. This modification provides a cost effective solution to keep operators clear of the arc flash zone during breaker racking.
Siemens began manufacturing GM medium-voltage switchgear in the late 1980s and still manufactures this equipment today. This gear utilizes vacuum breakers that are manually racked via a hand crank while standing in front of the cubicle.
Following the field modification, the breaker can be racked in and out while the operator stands outside of the arc flash zone.