Power transformers are crucial for ensuring a trouble-free supply of power with no interruptions. As reliable, rugged key components, they are frequently in use for decades at a time – and are thus subject to the unavoidable effects of aging and wear.
How can you plan your expenditures in a targeted way, and systematically control the timing of new investments? How can you avoid unforeseeable outages and minimize planned downtimes? And how can you reduce the impact on the environment while maximizing transformer availability?
Siemens provides a comprehensive suite of transformer life-cycle management solutions specifically designed to meet our customer’s needs.
Customer Benefits Include:
Product Support Services Include:
Selecting a transformer monitoring solution is a critical step in achieving your company’s Smart Grid asset management strategy. Transformer monitoring requires the integration of sensors, data management and analysis to turn sensor data into useful knowledge, and then an overlay of software applications to turn knowledge into actionable information. Appropriate online diagnostic tools can help utilities avoid unplanned failures, lower maintenance costs and extend useful transformer life.
Siemens TMDS™ is an expert system combining multiple engineering models with advanced techniques of statistical learning, far exceeding existing monitoring concepts of simple measurement of operative condition with pre-fixed limits. Designed to provide transformer monitoring and diagnostics for transformers in a substation or across multiple substations, TMDS™ turns transformer monitoring data into actionable information by translating combustible dissolved gas, bushing capacitance deviation, moisture and other sensor measured data into diagnostic and prognostic messaging.
TMDS™ provides alarming and trending using models that work with rule based logic, derived from accepted IEEE/ANSI guidelines, to perform correlations on both measured and calculated data. Alarm messaging includes recommendations on maintenance activity as well as suggested loading should TMDS™ classify the observed deviation as severe enough that it may result in the damage or potential failure of the transformer.
The Siemens TMDS™ advantages include the following:
Actionable information
Flexible architecture